/content/sps/us/en/search-results.html
    IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

    Honeywell Safety Suite 1.0

    Software for Gas Detector Fleet Management & Enhanced Worker Protection

    Connected Safety with Safety Suite 1.0

    Software solution for Gas Detection Fleet Management and Worker Safety Monitoring

    Honeywell Safety Suite 1.0 is an ecosystem of comprehensive safety applications that enhances safety, productivity, and compliance for plant, remote and emergency response customers by using connected devices, analytics, and workflow automation. It lets you securely manage your gas detection fleet  and monitor worker safety in one place almost anytime and anywhere. 

    Device Management

    This module allows safety managers to maintain and track their fleet of devices so that they can be reliably used to protect workers and assets.

    Real Time

    This software module monitors workers’ exposure to gas in real time. It relays data from your fleet of wireless monitors to a centralized system for a comprehensive view of worker safety. 

    Introducing Safety Suite 2.0  

                             

     

    Our next generation connected safety platform for portable gas detectors, designed to help keep workers in hazardous environments safer.  Built on real user feedback, Safety Suite 2.0 streamlines onboarding and assignment, surfaces the insights that matter, and helps teams stay audit ready across every site. Explore guided workflows, intuitive dashboards, predictive analytics, and flexible deployment options—so you can focus on what matters most: protecting people who work in hazardous environments.  

    Built on real user feedback, Safety Suite 2.0 streamlines onboarding and assignment, surfaces the insights that matter, and helps teams stay audit ready across every site. Explore guided workflows, intuitive dashboards, predictive analytics, and flexible deployment options—so you can focus on what matters most: protecting people who work in hazardous environments. 

    Choose the package depending on your use case

    Safety Suite 1.0 is available in, Essential, Standard, Standard+, Deluxe, and Premium Packages. 

    • The Essential package includes select device configuration features along with firmware updates 
    • The Standard and Standard+ packages includes bump and calibration certificates, configuration features and firmware updates
    • Deluxe package provides all device management capabilities, including data dashboards, scheduled reporting, and automated maintenance tasks.
    • Premium package provides both Device Management and Real-Time monitoring capabilities
    ModuleCategory FeatureEssential (Free)Standard  Standard+  Deluxe  Premium 
    SystemSet-upSingle Computer and Five User Access   
    Multi Computer and Multi User Access  
    Device ManagementDevice OperationsDevice & Sensor Configuration
    Device Configuration Templates
    Firmware Updates
    Data OperationsBump Test & Calibration Certificates 
    Data Logs / Event Logs 
    Data, Event, Calibration & Bump Test Reporting 
    AutomationAutomated Firmware Updates   
    Automated Data Download   
    Scheduled Data Download   
    Scheduled Reporting   
    Advanced FeaturesHistorical Data Dashboard   
    Bump Test & Calibration Forecast   
    Reports Repository   
    Worker Device Assignment & Kiosk Mode   
    Departments, Locations & User-Defined Fields   
    Multi-Site Management**  
    Real-Time MonitoringBasic FeaturesReal-time Instrument Readings    
    Map View with Worker Location    
    Live Alarms/ Alerts    
    Advanced FeaturesReal-Time Dashboard    
    Incident Playback    
    SMS Communication    
    Plume Modeling with Aloha    
    Emergency Evacuation Alerts    
    Live Event Notifications    
    Geo-fence Notifications    
    Data Sharing / Mutual Aid*    
    ChemResponder/ EPA Viper Integration*    

    * Features are only available with Safety Suite Responder

    ** Features only available with Safety Suite Plant

    *** Customers have the Flexibility of choosing a combination of Deluxe and Premium packages based on the features available with the gas detectors. 
    However, you cannot combine Deluxe, Standard, Standard+ and Essential; you can only have one device management package per Safety Suite Installation. 

    Find the Right Safety Suite 1.0 Product for your Needs

    Select the solution that aligns best with your industry or application.

    Learn how Safety Suite Plant and Responder can help your teams stay safe and keep your operations running smoothly.

    Safety Suite Plant

    Highly configurable, feature-rich software designed for plant customers that allows safety managers to remotely monitor safety of workers & assets, collaborate and make real-time decisions.

    The latest software release version is 3.7.2

          • Release Notes

          • User Guide

    Safety Suite Responder 

    Simplified software optimized for first responders that allows incident commanders to remotely monitor safety of their team, collaborate and make real-time decisions.

    The latest software release version is 3.7.2

        • Release Notes

        • User Guide

    Available either as a cloud offering or as an on-premise software

    Explore the capabilities of Safety Suite Deluxe or Standard software by signing up for a 6 month subscription. To try Safety Suite Premium software, sign up for the one-month subscription for up-to 10 detectors for 30 days. Sign up for Safety Suite Essentials if you only require device configuration and firmware updates

    Cloud Software

    Use the links below to try Safety Suite software. Be sure to select the correct region to download the version that’s right for your location — availability may vary depending on your region.

        • Non-European Union

        • European Union

    On-premise Software

    Not interested in cloud software? If you're looking for a local deployment, use the links below to download the appropriate software. After downloading, open your local installation and request an account using the link for Standard, Standard+, Deluxe, or Premium.

    Mobile Applications to Connect your BLE Enabled Gas Detectors

    Device Configurator

    The Device Configurator (DC) App allows gas detectors to be managed on a mobile platform. It simplifies interaction with both portable and transportable gas detectors over BLE connection. It also provides the flexibility and convenience to access information stored on instruments through the app. You can also upload the device and compliance data to Safety Suite for centralized data management and reporting.

    App Store Icon        Google Play Icon

    Safety Communicator

    Safety Communicator (SC) App enables real-time communication between a worker’s Gas Detector and a remote monitoring through Safety Suite. The phone and app act as a personal communication hub for a worker, which collects instrument readings and alarms from instruments over BLE and transmits in real time to a remote system over a cellular network. To further promote worker safety, the app also transmits a worker’s location, which allows safety managers to quickly react and provide necessary assistance in case of an emergency.

    App Store Icon        Google Play Icon

    Safety Suite Device Configurator

    At Honeywell, we constantly evaluate and update our product line to meet our customers' evolving gas detection needs worldwide. Sometimes, this means discontinuing an offering and focusing our efforts on others to stay ahead of the market.

    As of March 31st, 2025, Honeywell will no longer offer or support the Safety Suite Device Configurator (SSDC). Subsequently, the software has been removed from the Honeywell website.

    Partner with the Experts in Gas and Flame Detection

    Learn more or schedule a complimentary demonstration today. Virtual meetings are available