electrical protection gloves
Electriflex™ Gloves
Electriflex™ Gloves
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
RFID technology allows for easy and efficient asset tracking using Honeywell software solutions. You can easily determine, in real-time, if your workers are ready, equipped with the right PPE, and properly trained to safely do their jobsElectriflex™ Gloves are 30% more flexible* than any other glove we’ve ever made and are expertly designed to give linemen the ultimate in comfort and control. Electriflex™ minimizes hand fatigue and maximizes performance - all while giving the protection you need.
Features & Benefits:
Connected WorkerOptional RFID Technology allows for easy and efficient asset tracking using Honeywell software solutions.
Real-time accurate safety intelligence to create a safer and more productive enterprise.
Between people and compliance.
Between the right equipment and the right job.
Better connections.Electriflex™ Gloves with flex technology are:
● 30% more flexible*
● 82% preferred by linemen
● 100% tested and compliant
● * Electriflex™ gloves are 30% more flexible than any other rubber insulating glove produced by Honeywell Salisbury.
Ordering Information:
Cuff Style: Default=Straight Cuff, BC=Bell Cuff, C=Contour Cuff (available only in 18” length) Color: B=Black, YB=Yellow inner, black outer, RB= Red inner, black outerRFID: /RFSizes: *BC available in sizes 9 through 12 including half sizes only – Size 11.5 is not Available.
Please sign in to view part numbers available for purchase based on your account Sign In