/content/sps/us/en/search-results.html
    IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

    Upgrade your Safety portfolio with our new Gas Detection Transmitter

    The Next Generation Gas Detection: Honeywell’s OmniPoint™ Transmitter

    Maximize flexibility and reduce cost through multiple sensor and configuration options

    Enhance Your Protection with Honeywell.

    When working with gases, each industry has its own environmental challenges and is committed to ensuring the safety of their workforce and facilities.

    To help meet these safety and detection needs, Honeywell’s OmniPoint™ transmitter is a comprehensive gas detection solution and its design allows to operate in hazardous locations.

    Tow sensor modules and one IR detector can be connected to the transmitter to detect oxygen, toxic, and combustible gases. OmniPoint™ works with all Honeywell sensor technologies and provides a safety platform that is simple to operate and maintain. The multiple sensor and configuration options maximizes flexibility and reduces installation cost. 

    Monitor gases in industrial applications with the latest Gas Detection System

    Learn About the Next Generation Gas Detection Transmitter 

    Honeywell’s Next Generation Gas Detector Transmitter - OmniPoint.

    The Honeywell OmniPoint gas detection transmitter supports up to three sensors to detect oxygen, toxic, and combustible gases. See how the next-generation gas detection transmitter from Honeywell will help you protect workers and infrastructure..

    Protect industrial applications with OmniPoint.

    Find what kind of gases and how many gases can be monitored with OmniPoint gas detection transmitter. Honeywell’s application note shows typical applications and gases to be detected by the OmniPoint gas detection transmitter.

    OmniPoint

    Find out more about Honeywell’s advanced next generation gas detection transmitter used to detect oxygen, toxic, and combustible gases.

    Our solutions

     

    Searchline Excel™ Plus

    Honeywell Searchline Excel™ Plus for safety applications is an infrared open path flammable gas detector offering unique performance, including fast response speed, high sensitivity and extensive coverage.

     

    Honeywell Searchline Excel™ Edge

    Honeywell Searchline Excel™ Edge for perimeter monitoring is an infrared open path flammable gas detector offering unique performance, including fast response speed, high sensitivity and extensive coverage.

     

    Honeywell Searchzone Sonik™

    Honeywell Searchzone Sonik™ ultrasonic gas detection responds to the sound of high-pressure gas leaks, providing early warning under harsh weather conditions. 

     

    Honeywell FS24X Plus ™

    Honeywell FS24X Plus is the latest generation of Multi-Spectrum Triple IR flame detector, featuring sophisticated software algorithms and dual microprocessors.

    Partner with the Experts in Gas and Flame Detection

    Learn more or schedule a complimentary demonstration today. Virtual meetings are available.