/content/sps/gb/en/search-results.html

    toggle and rocker switches

    NT Series

    Commercial-grade toggle. UL, CSA, CE. Up to 20 A (resistive). Variety of actuators, actions, terminations, and circuitries.

    Overview

    Honeywell MICRO SWITCH NT Series toggle switches meet the need for a rugged, cost-effective toggle switch. Quality construction features include a seal between the toggle lever and bushing, and between the cover and case. These switches are suitable for applications in many demanding outdoor environments, where the panels are subjected to vibration from equipment, temperature extremes, dust, splashing water, and/or hose directed water.

    They are capable of withstanding exposure to heavy accumulations of early morning dew that may condense on the control panel in cabs of vehicles left outdoors overnight. The NT toggle switches with larger standard metal or plastic levers are well suited for gloved-hand operation.

    Available in both step-base and flat-base styles, the NT Series offers three popular styles of termination: 6-32 screws, solder lugs with 3,0 mm [0.12 in] diameter hole, or 6,35 mm [0.25 in] quick connect terminals. The optional Easy Start threaded bushing enables quick alignment of the mounting nut to minimize any cross threading.

    The panel stand-off with O-ring feature available on some listings eliminates the need for behind-the-panel hardware, provides a uniform panel height, and a panel-to-cover seal.

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses

    Others

    • Industry
      • Aerospace
      • Logistics & Warehouses
    • Industry : Aerospace|Logistics & Warehouses

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1NT1-1
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-1
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-2
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-2
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-3
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-3
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-6
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-6
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-7
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-7
    SEALED OI SWITCH
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-7E
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Screw terminal, Locking Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-7E
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Screw terminal, Locking Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-8
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT1-8
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT91-1
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Quick Connect terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT91-1
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 3 position, Quick Connect terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT91-3
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Quick Connect terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT91-3
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Quick Connect terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT91-6
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Quick Connect terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889
    1NT91-6
    MICRO SWITCH NT Series Toggle Switch, 1 pole, 2 position, Quick Connect terminal, Standard Lever
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-2nt1-5m-highres-ciid-160889