onewireless network
Field Device Access Point
Honeywell OneWireless™ Field Device Access Point (FDAP) is an industrial meshing access point for ISA100™ Wireless (IEC 62734) and WirelessHART (IEC 62591) field instruments and rated for use in hazardous plant environments
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The FDAP enables users to implement wireless field instruments in harsh multi-path indoor and outdoor environment since its antenna diversity enhances communication reliability in such environments. In addition, it enables use of wireless field instruments for critical monitoring or open loop control in hazardous environments (Class 1 Div 1/Zone 1) that require update rates of less than 10 seconds.
Please sign in to view part numbers available for purchase based on your account Sign In