/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

portable gauging

HERMetic UTImeter Rtex for Restricted Operation

Honeywell’s HERMetic UTImeter Rtex is a portable electronic liquid level gauge designed for gauging petroleum products under restricted conditions. It is used for custody transfer, cargo control measurement and free water detection on marine vessels.

Overview
What Is It?
​HERMetic UTImeter Rtex offers continuous temperature reading, ullage and  oil/water interface level detection. The unit is used for custody transfer, cargo control measurement and free water detection on marine vessels. Connected to a HERMetic vapor control valve fixed on the tank, the HERMetic UTImeter Rtex permits operation under restricted conditions.
It comes with easy access for battery exchange, and can be fitted with interchangeable adaptors for connection on different vapor control valves. The tape cleaning devices, window wiper and tape protection on all units are standard parts.
HERMetic UTImeter Rtex enables three measurements in a single operation:  
  • Ullage level measurement
  • Temperature verification
  • Oil-water interface level identification. 
How Does It Work?
​The sensor of HERMetic UTImeter Rtex is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element and its characteristics are stored inside the sensor. The sensor sends true temperature values to the electronic package. Therefore, changing a sensor or a tape does not require a new calibration.
The unit complies with a host of regulations, including:
  • IMO (Solas 74, MARPOL 73/78)
  • ISO (4512, 3170, 4268)
  • API (MPMS Chap 3.1A, MPMS Chap 7, MPMS Chap 8.1, MPMS Chap 17.11 )
  • IP (PMM Part III-1, PMM Part IV)
  • EC Directive 89/336/EEC (EMC)
  • EC Directive 94/9/EC (MED)
  • EC Directive 96/98/EC (ATEX 100a).
It has been approved by:
  • National authorities (USCG, MSA, GOST-R)
  • All major classification societies
  • ATEX, IECEx, Factory Mutual, NEPSI, GOST standard. 
What Problems Does It Solve?
Honeywell’s HERMetic UTImeter Rtex allows static verification of the content in a tank and continuous temperature reading of the liquid with incomparable repeatability. The fully modular unit ensures high accuracy and stability, while reducing maintenance costs for users.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 11268
Frame Rtex
TS 11268
Frame Rtex
TS 20048
Bottle 0.43 l.
TS 20048
Bottle 0.43 l.
TS 20049
Seat
TS 20049
Seat
TS MRUTI_5514915BA
HERMetic UTImeter Rtex 15m
TS MRUTI_5514915BA
HERMetic UTImeter Rtex 15m
TS MRUTI_5514925BA
HERMetic UTImeter Rtex 25m
TS MRUTI_5514925BA
HERMetic UTImeter Rtex 25m
TS MRUTI_5515215BA
HERMetic UTImeter Rtex 15m
TS MRUTI_5515215BA
HERMetic UTImeter Rtex 15m
TS MRUTI_5515225BA
HERMetic UTImeter Rtex 25m
TS MRUTI_5515225BA
HERMetic UTImeter Rtex 25m
TS MRUTI_5515515BA
HERMetic UTImeter Rtex 15m
TS MRUTI_5515515BA
HERMetic UTImeter Rtex 15m
TS MRUTI_5515525BA
HERMetic UTImeter Rtex 25m
TS MRUTI_5515525BA
HERMetic UTImeter Rtex 25m
TS MRUTI_5515535BA
HERMetic UTImeter Rtex 35m
TS MRUTI_5515535BA
HERMetic UTImeter Rtex 35m