volume converters
Turbo Monitor
The Turbo Monitor (TOM) is an electronic device that receive and uses inputs from the main and sense rotors of the Invensys Auto-Adjust Turbo-Meter (AAT) to calculate the adjusted volume, unadjusted volume, and percent deviation from calibration.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The device requires power from a DC power supply, with the standard Mini-AT battery pack used as a battery backup for DC supply. Power supplies and barriers for hazardous locations (Class 1, Divisions 1 & 2) are also available.
Filters
Please sign in to view part numbers available for purchase based on your account Sign In