/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

turbine and quantometers

SM-RI-X

Turbine gas meter DN200 – 600 with extended configuration, also available as special version for High-Temperature application and the measurement of ethylene gas.

Overview
The SM-RI-X is serially equipped with a lubrication system for all types and a mechanical index with metal cover. Optionally all meter sizes can be equipped with a cost-saving middle-frequency pulser, realized within the meter index.The SM-RI-X is serially equipped with a lubrication system for all types and a mechanical index with metal cover. Optionally all meter sizes can be equipped with a cost-saving middle-frequency pulser, realized within the meter index.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
3.130.200S
SM-RI-X 4"»"Y
3.130.200S
SM-RI-X 4"»"Y
3.131.200S
SM-RI-X 6
3.131.200S
SM-RI-X 6
3.131.202S
SM-RI-X 6" HIGH TEMPERATURE
3.131.202S
SM-RI-X 6" HIGH TEMPERATURE
3.132.202S
SM-RI-X 8" HIGH TEMPERATURE
3.132.202S
SM-RI-X 8" HIGH TEMPERATURE
3.138.200S
SM-RI-X 2
3.138.200S
SM-RI-X 2
3.139.200S
SM-RI-X 3"»"Y
3.139.200S
SM-RI-X 3"»"Y