smartline wireless transmitters
SmartLine Wireless Universal I/O
The SmartLine Wireless Universal I/O Transmitters enable users to bring in high level analog inputs, thermocouples, milli-volt and discrete contact closure inputs wirelessly into their control system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
STUW750 - Supports a total of three inputs which can be a combination of 1-3 high level analog inputs (0-20 mA/4- 20 mA) or 1-3 thermocouple, milli-volt or discrete inputs.
STUW751 - Supports two inputs, which can be a combination of 1-2 high level analog inputs (0-20 mA/4-20 mA), 1-2 thermocouple inputs, 1-2 milli-volt inputs or 1-2 discrete inputs and one discrete output that can be used to trigger an alarm or turn on/off a device.
How Does It Work?
Honeywell’s Universal I/O Transmitters convert measurements into a wireless signal that can be transmitted to another transmitter, field router, or access point which then ultimately transmits the message to a gateway. These nodes wirelessly intercommunicate, forming a managed, secure and redundant network.
Honeywell’s gateway (Wireless Device Manager) provides the path to bring information into any control system via many common interfaces including: OPC client, HART or Modbus/TCP. Integration with Experion® PKS and other control systems provides local measurement accuracy to the system level without adding typical A/D and D/A converter inaccuracies.
The SmartLine Wireless Universal I/O Transmitters are fully compliant to the international ISA100 wireless standard.
What Problems Does It Solve?
The ability to mix and match multiple input types along with a discrete output in a single device reduces the installation and configuration costs involved in using multiple single function devices. In addition, the Honeywell’s Universal I/O Transmitters enhance users’ flexibility to monitor applications that have no access to power, that are remote or difficult to reach and that may require frequent reconfiguration.
Filters
Please sign in to view part numbers available for purchase based on your account Sign In