/content/process/us/en/search.html
IMPORTANT: You are Viewing Ring-Fenced Materials. DO NOT share this content via email, screen shots or messages with anyone else.

smartline wireless transmitters

SmartLine Wireless Gauge Pressure

SmartLine® Wireless Gauge Pressure Transmitters are offered in two different series: the high-performance Series 800, and the high-value Series 700.

Overview
Gauge pressure transmitters measure the pressure relative to atmospheric pressure.  Typical applications include high-pressure measurement in boilers, fuel feeds, and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries.

The SmartLine Wireless Gauge Pressure Transmitters include the following types and operating ranges:
SeriesModelsTypeOperating Range
 700STGW740Dual Head0-500 psi (0-35 bar)
STGW770Dual Head0-3000 psi (0-210 bar)
STGW73LIn-Line0-50 psi (0-3.5 bar)
STGW74LIn-Line0-500 psi (0-35 bar)
STGW77LIn-Line0-3000 psi (0-210 bar)
STGW78LIn-Line0-6000 psi (0-420 bar)
STGW79LIn-Line0-10000 psi (0-690 bar)
 800STGW840Dual Head0-500 psi (0-35 bar)
STGW870Dual Head0-3000 psi (0-210 bar)
STGW84LIn-Line0-500 psi (0-35 bar)
STGW87LIn-Line0-3000 psi (0-210 bar)

How Does It Work?
Honeywell’s approach begins with the most capable and most versatile wireless network, the OneWireless Network. Our network is the industry’s first multiprotocol network with support for both the ISA100 Wireless and WirelessHART protocols. Devices from both protocols coexist and are operational in real-time together. Additionally, the OneWireless Network further bridges the future with the past in that Wi-Fi based devices and wired MODBUS based devices can also connect to the network.

Honeywell designed the OneWireless Network so that customers could install a single high-performance network for process monitoring with the flexibility to add more critical applications, like control, when desired. The built-in features in the network allow the OneWireless Network to be ready for control, like offering a scalable wireless infrastructure while still maintaining deterministic communication.

Honeywell’s SmartLine Wireless Pressure builds upon the previous generation transmitter offering by offering a ½ second publication rate option, and a new anti-aliasing filter option.  These transmitters are ready for control. Honeywell customers currently utilizing XYR™ 6000 wireless transmitters can also painlessly add SmartLine Wireless Pressure to their networks.

What Problems Does It Solve?
Wireless field devices lower the barrier to project ROI justification, speeds the installation process, and thus gets operational faster.

Industrial organizations looking for operational improvement are looking for new areas to gain efficiencies or optimization. This leads to re-evaluating areas that were in the past hard to financially justify or physically hard to gain access. Wireless field devices solve this issue with the ability to lower the cost and provide an alternative path for instrumentation.

When evaluating industrial wireless offerings, SmartLine Wireless Pressure product offers significant performance and cost advantages for both current and new users of industrial wireless technology by:
  • Providing a robust wireless network with increased power, faster update rates, reduced infrastructure requirements and wider deployment options
  • Incorporating additional noise reduction to improve performance in control applications
  • Simplifying installation and commissioning
  • Utilizing long-life commodity batteries
  • Offering the ability usef 24-volt DC power, optionally, in the field
  • Implementing proven, industry-best cyber security
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
STGW73L
SMARTLINE WIRELESS INLINE GAUGE PRES 73L
STGW73L
SMARTLINE WIRELESS INLINE GAUGE PRES 73L
STGW740
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 740
STGW740
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 740
STGW74L
SMARTLINE WIRELESS INLINE GAUGE PRES 74L
STGW74L
SMARTLINE WIRELESS INLINE GAUGE PRES 74L
STGW770
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 770
STGW770
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 770
STGW77L
SMARTLINE WIRELESS INLINE GAUGE PRES 77L
STGW77L
SMARTLINE WIRELESS INLINE GAUGE PRES 77L
STGW78L
SMARTLINE WIRELESS INLINE GAUGE PRES 78L
STGW78L
SMARTLINE WIRELESS INLINE GAUGE PRES 78L
STGW79L
SMARTLINE WIRELESS INLINE GAUGE PRES 79L
STGW79L
SMARTLINE WIRELESS INLINE GAUGE PRES 79L
STGW840
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 840
STGW840
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 840
STGW84L
SMARTLINE WIRELESS INLINE GAUGE PRES 84L
STGW84L
SMARTLINE WIRELESS INLINE GAUGE PRES 84L
STGW870
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 870
STGW870
SMARTLINE WIRLSS DUALHEAD GAUGE PRES 870